IESNA:LM-63-2002
[TEST]P1646780
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-735-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34861.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7703.2 7214.9 6721.6 6322.3 6009.5 5795.9 5694.1 5671.2 5742.5 5938.3 6235.8 6645.3 7131.0 7624.4 8059.3 
8514.5 9117.2 9704.7 10452.4 11200.1 11703.6 11685.8 10767.7 8923.9 6736.8 5055.8 3995.3 3255.2 2622.0 1810.7 1220.7 
737.5 427.3 188.2 33.1 0.0 0.0 
7703.2 7240.4 6736.8 6337.5 6004.4 5800.9 5684.0 5663.6 5732.3 5920.5 6220.6 6622.4 7115.8 7609.1 8077.1 
8583.2 9147.7 9778.4 10523.6 11273.8 11790.1 11741.8 10851.7 8995.1 6650.4 4969.3 3947.0 3224.7 2576.2 1813.3 1230.9 
742.6 445.1 200.9 40.7 0.0 0.0 
7703.2 7225.1 6736.8 6327.4 6029.8 5816.2 5696.7 5661.1 5704.3 5877.2 6174.8 6576.6 7090.3 7629.5 8224.6 
8776.4 9394.4 10172.6 10966.1 11670.6 12169.0 12102.9 11215.3 9361.4 6823.3 5007.5 4056.3 3336.6 2751.7 1902.3 1256.3 
801.1 498.5 272.1 58.5 0.0 0.0 
7703.2 7321.8 6828.4 6449.4 6141.7 5933.2 5803.5 5737.4 5737.4 5836.5 6083.2 6444.4 6930.1 7553.2 8237.3 
8941.7 9704.7 10528.7 11423.9 12331.8 12962.5 13018.4 12359.7 10772.8 8059.3 5355.9 4295.4 3779.1 3334.1 2700.8 
1782.8 1078.3 722.3 419.6 132.2 0.0 0.0 
7703.2 7326.8 6889.4 6528.3 6243.5 6042.5 5907.8 5816.2 5770.4 5793.3 5925.6 6187.5 6586.8 7131.0 7822.8 
8595.9 9488.5 10457.5 11553.6 12787.0 14030.6 14925.8 15022.4 14165.4 12115.6 8214.4 4788.8 3883.4 3611.3 3486.7 
3212.0 2215.1 1495.4 872.3 320.4 0.0 0.0 
7703.2 7448.9 7052.2 6708.9 6459.6 6256.2 6095.9 5991.7 5917.9 5882.3 5910.3 6014.6 6235.8 6602.0 7098.0 
7754.1 8654.4 9669.1 10816.0 12250.4 14040.8 16098.2 18048.8 19048.3 19073.7 17532.5 13351.6 7174.2 4341.2 3748.6 
3636.7 3395.1 2550.8 2169.3 1144.4 7.6 0.0 
7703.2 7517.6 7209.9 6909.8 6683.4 6487.6 6335.0 6220.6 6139.2 6088.3 6078.1 6116.3 6202.8 6391.0 6688.5 
7131.0 7759.2 8550.1 9562.3 10879.6 12441.1 14531.6 17603.7 21504.9 24948.4 26911.7 26927.0 24144.7 17296.0 9783.5 
5213.5 3532.4 2733.9 2133.7 1655.6 249.2 0.0 
7703.2 7576.1 7377.7 7166.6 6975.9 6805.5 6663.1 6553.7 6474.9 6416.4 6391.0 6388.4 6408.8 6464.7 6594.4 
6838.6 7237.8 7835.5 8684.9 9806.4 11276.4 13148.1 15355.6 18168.3 21983.1 27201.6 32844.9 35479.6 34136.8 
28424.9 21520.2 15599.7 9564.8 3779.1 1668.3 447.6 0.0 
7703.2 7581.2 7390.4 7192.1 7014.0 6846.2 6703.8 6597.0 6523.2 6464.7 6439.3 6434.2 6444.4 6490.1 6599.5 
6833.5 7202.2 7771.9 8621.3 9702.1 11144.1 13041.3 15164.8 17906.4 21545.6 26479.4 32389.7 35657.6 34424.2 
29047.9 21960.2 15945.6 9956.5 3723.2 1569.1 445.1 0.0 
7703.2 7657.4 7573.5 7487.1 7387.9 7273.4 7171.7 7105.6 7062.3 7034.4 7014.0 6991.1 6978.4 6975.9 7026.7 
7156.4 7420.9 7888.9 8593.3 9592.8 10971.2 12664.9 14490.9 16479.7 18605.7 21006.5 23788.7 26835.4 28651.2 27005.8 
22321.3 14714.7 6541.0 1823.4 691.7 195.8 0.0 
7703.2 7708.3 7713.4 7731.2 7751.5 7741.4 7743.9 7759.2 7789.7 7820.2 7832.9 7820.2 7794.8 7771.9 7782.1 
7845.6 8016.0 8367.0 9010.4 9981.9 11350.1 12995.5 14854.6 16899.3 18956.7 20937.8 22969.8 24854.3 24322.8 21382.9 
17674.9 10955.9 3481.6 1208.0 501.0 172.9 0.0 
7703.2 7741.4 7769.3 7807.5 7843.1 7840.6 7835.5 7830.4 7830.4 7807.5 7754.1 7670.2 7581.2 7476.9 7387.9 
7354.8 7408.2 7616.8 7998.2 8679.8 9859.8 11347.6 13145.6 15182.7 17255.3 19404.3 21372.7 23043.6 21873.7 18704.9 
15152.1 8964.6 2861.1 1091.0 483.2 170.4 0.0 
7703.2 7672.7 7705.8 7741.4 7759.2 7731.2 7685.4 7626.9 7560.8 7479.4 7344.6 7189.5 7016.6 6841.1 6686.0 
6563.9 6513.0 6551.2 6698.7 7085.2 7782.1 8990.1 10599.9 12474.2 14455.3 16637.3 18715.1 19862.1 18112.4 15335.2 
12161.4 7026.7 2441.4 943.5 452.7 170.4 0.0 
7703.2 7733.7 7736.3 7705.8 7637.1 7489.6 7301.4 7090.3 6864.0 6612.2 6319.7 5991.7 5645.8 5274.5 4893.0 
4498.8 4104.7 3702.8 3285.8 2873.8 2502.5 2266.0 2266.0 2657.6 3626.5 4903.2 6019.7 5236.4 2970.4 1986.2 1518.3 
1119.0 709.5 376.4 208.5 89.0 0.0 
7703.2 7741.4 7677.8 7560.8 7354.8 7072.5 6744.5 6370.6 5940.8 5472.9 4954.1 4346.3 3669.8 2965.3 2220.2 1673.4 
1378.4 1246.1 1180.0 1139.3 1111.4 1091.0 1075.8 1063.0 1045.2 1055.4 1134.2 1294.5 1393.7 1230.9 1009.6 798.6 549.3 279.7 150.0 43.2 
0.0 
7703.2 7728.7 7586.2 7347.2 7014.0 6602.0 6121.4 5536.5 4862.5 4112.3 3219.6 2370.2 1716.6 1398.7 1253.8 1182.6 1131.7 
1096.1 1065.6 1035.1 1012.2 984.2 948.6 920.6 895.2 877.4 879.9 933.3 1007.1 918.1 714.6 503.5 333.2 221.3 119.5 25.4 0.0 
7703.2 7718.5 7492.1 7141.2 6686.0 6126.5 5462.7 4638.7 3652.0 2685.6 1955.7 1571.7 1368.2 1253.8 1190.2 1144.4 1096.1 
1055.4 1014.7 981.7 956.2 928.3 895.2 857.0 808.7 762.9 722.3 673.9 623.1 557.0 452.7 353.5 272.1 185.7 91.6 12.7 0.0 
7703.2 7642.2 7329.4 6879.2 6304.5 5617.8 4771.0 3725.7 2733.9 2016.7 1645.4 1447.1 1319.9 1238.5 1174.9 1119.0 1068.1 
1014.7 966.4 930.8 905.4 877.4 836.7 793.5 745.1 694.3 635.8 577.3 511.2 450.1 386.6 320.4 246.7 165.3 81.4 7.6 0.0 
7703.2 7576.1 7217.5 6660.5 5994.2 5149.9 4160.6 3064.5 2253.2 1854.0 1614.9 1444.5 1319.9 1230.9 1157.1 1093.6 1035.1 
984.2 943.5 907.9 874.8 836.7 796.0 752.8 707.0 651.0 597.6 539.1 485.7 429.8 371.3 307.7 236.5 155.1 76.3 2.5 0.0 
7703.2 7568.4 7166.6 6571.5 5783.1 4870.1 3746.1 2718.6 2166.8 1899.7 1698.8 1510.6 1353.0 1236.0 1149.5 1075.8 1019.8 
979.1 943.5 905.4 867.2 821.4 773.1 727.3 673.9 623.1 574.8 518.8 465.4 414.5 356.0 292.5 221.3 145.0 63.6 0.0 0.0 
7703.2 7497.2 7075.1 6441.8 5628.0 4628.5 3509.6 2573.7 2174.4 1970.9 1787.8 1576.8 1393.7 1251.2 1139.3 1070.7 1019.8 
984.2 948.6 910.5 864.7 813.8 762.9 712.1 656.1 605.3 551.9 503.5 455.2 401.8 343.3 282.3 208.5 132.2 53.4 0.0 0.0 
7703.2 7497.2 7075.1 6436.7 5628.0 4613.3 3489.2 2578.8 2182.0 1981.1 1813.3 1599.6 1388.6 1251.2 1144.4 1068.1 1019.8 
986.7 948.6 910.5 864.7 813.8 762.9 712.1 653.6 602.7 549.3 501.0 452.7 399.3 340.8 279.7 206.0 129.7 50.9 0.0 0.0 
